Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IWATA MFG. CO., LTD.
Sensor bracket
Combination
L Type
L free type Left side
IWATA MFG. CO., LTD.
Sensor bracket
Combination
L Type
L free type Left side
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSK3VA075-12S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
Mounting pitch
MP
Basic dimension
A [mm]
Dimension
L [mm]
Dimension
P [mm]
Dimension
H [mm]
Dimension
B [mm]
Dimension
K [mm]
Dimension
E [mm]
Dimension
T1 [mm]
Dimension
F [mm]
Dimension
T [mm]
Mass
MASS [g]
order number
CNSORDERNO
1
2
3
4
5
6
7
8
SUS304
M3-8P
50
60
8
20
3.4
5
11
25
24
2.5
24
FSK3VA050-08S
SUS304
M3-8P
75
85
8
20
3.4
5
11
25
24
2.5
30
FSK3VA075-08S
SUS304
M3-12P
50
60
12
24
3.4
5
11
30
28
2.5
32
FSK3VA050-12S
SUS304
M3-12P
75
85
12
24
3.4
5
11
30
28
2.5
40
FSK3VA075-12S
SUS304
M4-10P
50
62
10
24
4.5
6
12
29
28
2.5
30
FSK4VA050-10S
SUS304
M4-10P
75
87
10
24
4.5
6
12
29
28
2.5
36
FSK4VA075-10S
SUS304
M4-12P
50
62
12
24
4.5
6
12
30
30
2.5
30
FSK4VA050-12S
SUS304
M4-12P
75
87
12
24
4.5
6
12
30
30
2.5
36
FSK4VA075-12S
Show compressed display (8 products)
Part information
Similar parts
Request for quote (RFQ)
IWATA MFG. CO., LTD.
- L free type Left side
Order number
FSK3VA075-12S
Latest change
13.01.2022 04:05:58
Unit
Keywords
Combination
Left side
Sensor bracket
free type
type
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties